??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 1I1-P2A05-M12MM-BPX0-003-M45A
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 1I1-P2A05-M12MM-BPX0-003-M45A
VERF
Availability
Available
BC
Order code
BIC0077
TC
Product identifier
BIC 1I1-P2A05-M12MM-BPX0-003-M45A
PX
Product view
51610_01
ICON
ROT
Rotation
W
Weight
0.157 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital outputs = 2x PNP, Transmission distance = 0...2.5 mm, Component = Base, Connection = Connector, M12x1, 5-pin, 0.30 m, PUR, Rated operating voltage Ue = 24 VDC, Housing material = Nickel-plated brass, coated, Dimension = Ø 12 x 68 mm, Ambient temperature = -10...50 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.